|

Valve system, Series ES05

  • Configurable valve systems
Valve system, Series ES05
Certificates  UR (Underwriters Laboratories)
Working pressure min./max.  -0,8 ... 8 bar
Control pressure min./max.  3 ... 8 bar
Ambient temperature min./max.  5 ... 50 °C
Medium temperature min./max.  5 ... 50 °C
Medium  Compressed air
Max. particle size  40 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  610 l/min
Operational voltage electronics  24 V DC
Number of valve positions max.  12
Number of solenoid coils max.  24
Protection class with connection  IP65 IP50
DC operating voltage  24 V
Voltage tolerance DC  -15% / +10%
Duty cycle  100 %
  An example configuration is illustrated. The delivered product may thus deviate from the illustration.
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Valve system, Series ES05

Overview of variants

Overview of variants

Technical information

Dimensions