|

Standard cylinders

Standard cylinders

Shop
  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2850 mm
  • Compact design with integrated sensor slot
  • Optional: piston rod internal thread, through piston rod, ATEX, heat-resistant, cold-resistant, corrosion-resistant, low friction, non-rotating, modular sealing system, with bellows to protect the piston rod
  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2850 mm
  • Robust design
  • Optional: piston rod internal thread, through piston rod, ATEX, heat-resistant, cold-resistant, corrosion-resistant, low friction, non-rotating, modular sealing system, with bellows to protect the piston rod
  • According to ISO 15552
  • Ø 160 mm ... 320 mm
  • Max. stroke: 2700 mm
  • Robust design
  • Optional: piston road with internal thread, through piston rod, ATEX, heat-resistant, cold-resistant, low friction, with bellows to protect the piston rod
  • According to ISO 15552
  • Ø  25 mm ... 125 mm
  • Max. stroke: 2800 mm
  • Clean Design type
  • suitable for use in food processing
  • Optional: through piston rod, heat resistant, ATEX
  • According to ISO 21287
  • Ø 16 mm ... 100 mm
  • Max. stroke: 500 mm
  • Very compact, Clean Design type
  • suitable for use in food processing
  • Optionally heat-resistant
  • According to ISO 21287
  • Ø 16 mm ... 100 mm
  • Max. stroke: 500 mm
  • Innovative, compact construction and easy-to-clean design
  • With integrated sensor slot
  • Optional: non-rotating (via piston rod or front plate), through piston rod, tandem and multi-position variants, heat resistant, ATEX
  • According to ISO 15524
  • Ø 12-100 mm
  • Max. stroke: 150 mm
  • Low noise and vibrations
  • Lightweight construction through short design and optimized profiles
  • With integrated sensor slot
  • Optional: non-rotating piston rod via front plate
  • According to ISO 6432
  • Ø 10-25 mm
  • Max. stroke: 1300 mm
  • with integrated rear eye
  • Robust design
  • Lubrication acc. to ISO 21469
  • Optional: through piston rod, heat resistant, ATEX
  • According to ISO 6432
  • Ø 16 mm ... 25 mm
  • Max. stroke: 1200 mm
  • Clean Design type
  • Surface roughness according to EHEDG specifications
  • Long service life through PEEK high-performance plastic socket
  • Optional: ATEX
  • According to NFE 49-001
  • Ø 25 mm ... 200 mm
  • Max. stroke: 2300 mm
  • Robust design
  • Optional: through piston rod, heat resistant