|

Silencers, series SI1

  • G 1/8 G 1/4 G 3/8
  • Sintered bronze
Silencers, series SI1
p4.gif
Working pressure min./max.  0 ... 10 bar
Ambient temperature min./max.  -25 ... 80 °C
Medium  Compressed air
Sound pressure level  See table below
Weight  See table below
Comment  Flow characteristic curves can be found under “Diagrams”.
Select a product variant

Silencers, series SI1

Technical data

Enlarge table
Compressed air connection Sound pressure level Flow Delivery unit Weight Part No.
Qn
Weight per piece
Nominal flow Qn at p1 = 6 bar (absolute) freely discharged. Sound pressure level measured at 6 bar against atmosphere at 1 m distance.

Technical information

Dimensions

Diagrams