|

Sensor, Series ST6

  • 6 mm T-slot
  • with cable
  • Plug, M8x1, 3-pin Plug, M8x1, 2-pin
  • UL certification
  • Reed electronic PNP electronic NPN
  • Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
  • Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Sensor, Series ST6
Certificates  CE declaration of conformity, cULus, RoHS
Ambient temperature min./max.  -30 ... 80 °C
Protection class  IP65, IP67
Switching point precision  ±0,1 mT
Nominal current, actuated state  < 30 mA
Quiescent current (without load)  < 8 mA
Min./max. DC operating voltage  10 ... 30 V DC
Min./max. AC operating voltage  See table below
Hysteresis  ≥ 0,2 mT
Switching logic  NO (make contact)
LED status display  Yellow
Vibration resistance  10 - 55 Hz, 1 mm
Shock resistance  30 g / 11 ms
Cable length L  0,3 m
Select a product variant

Sensor, Series ST6

Technical data

Enlarge table
for Type of contact Cable length Min./max. AC operating voltage Voltage drop U at Imax DC switching current, max. AC switching current, max. Switching capacity Max. switching frequency Operating current, not switched Operating current, switched Version Part No.
L
00111961_h.gif
00111961_i.gif
00129798_1.gif
00129766.gif
00129765.gif
1) The product of operating voltage and continuous current must not exceed the maximum switching capacity.

Technical information

Dimensions