|

Sensor, Series ST6

  • 6 mm T-slot
  • with cable
  • Plug, M8x1, 3-pin, with knurled screw
  • ATEX
  • UL certification, ATEX
  • electronic PNP
  • Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
  • Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Sensor, Series ST6
00129766.gif
Certificates  ATEX, CE declaration of conformity, cULus, RoHS
ATEX class G  II 3G Ex nA IIC T4 Gc X
ATEX class D  II 3D Ex tc IIIC T135°C Dc X
Ambient temperature min./max.  -20 ... 50 °C
Protection class  IP65, IP67
Switching point precision  ±0,1 mT
Quiescent current (without load)  < 10 mA
Min./max. DC operating voltage  10 ... 30 V DC
Switching logic  NO (make contact)
LED status display  Yellow, Yellow
Vibration resistance  10 - 55 Hz, 1 mm
Shock resistance  30 g / 11 ms
Cable length L  0,3 m
Select a product variant

Sensor, Series ST6

Technical data

Enlarge table
for Type of contact Cable length Voltage drop U at Imax DC switching current, max. Max. switching frequency Version Part No.
L

Technical information

Dimensions

Pin assignments