|

Round cylinder, Series RPC

  • Version: mini type
  • Ø 32-63 mm
  • Ports G 1/8 G 1/4 G 3/8
  • double-acting
  • with magnetic piston
  • Cushioning elastic non-adjustable
  • with trunnion mounting
  • Piston rod External thread
Round cylinder, Series RPC
a11.gif
Compressed air connection  Internal thread
Working pressure min./max.  1 ... 10 bar
Ambient temperature min./max.  -20 ... 80 °C
Medium temperature min./max.  -20 ... 80 °C
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 5 mg/m³
Pressure for determining piston forces  6.3 bar
Select a product variant

Round cylinder, Series RPC

Technical data

Enlarge table
Piston Ø 32 mm 40 mm 50 mm 63 mm
Piston rod thread M10x1,25 M12x1,25 M16x1,5 M16x1,5
Ports G 1/8 G 1/4 G 1/4 G 3/8
Piston rod Ø 12 mm 16 mm 20 mm 20 mm
Enlarge table
Piston Ø 32 mm 40 mm 50 mm 63 mm

Technical information

Dimensions

Accessories overview