Top
Home
Shop
Contact
ES
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Español
English
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Sensors
Magnetic proximity sensors
Magnetic proximity sensors
Magnetic proximity sensors
Shop
Sensors, Series SC4 (2)
Sensors, Series ST4 (16)
Sensors, Series ST6 (27)
Sensors, Series ST9 (7)
Sensors, Series SN2 (10)
Sensors, Series SN3 (2)
Sensors, Series SN5-X (10)
Sensors, Series SN6 (6)
Direct mounting for series
CCI (11)
CCL-IC (1)
CKP (6)
CVI (19)
GPC (20)
GSP (1)
GSU (6)
KHZ (3)
KPZ (11)
MSC (11)
MSN (11)
PRA (23)
PRE (11)
RCM (9)
RTC (11)
SSI (21)
TWC (2)
UPG (2)
Indirect mounting for series
523 (1)
CCI (1)
CCL-IS (10)
CSL-RD (22)
CVI (3)
FLT (3)
GPC (1)
ICM (21)
ICS-D2 (10)
ITS (19)
KHZ (11)
KPZ (1)
MNI (22)
PRA (3)
PRE (1)
RPC (13)
TRB (19)
TRR (12)
Version
1.6 mT response sensitivity (1)
2 switching points (3)
ATEX (6)
Heat resistant (2)
IO-Link (1)
Sensor responds to ferromagnetic material. (2)
Time delay (1)
UL certification (19)
welding-proof (1)
With stretched impulse (6)
Slot width
4 mm C-slot (2)
4 mm T-slot (9)
6 mm T-slot (13)
9 mm groove (3)
Type of contact
electronic NPN (8)
electronic PNP (27)
Reed (18)
Electr. connection
open cable ends (9)
Plug (20)
Socket (1)
Wire end clips (1)
without wire end ferrule, tin-plated (4)
Number of poles
2-pin (14)
3-pin (22)
4-pin (5)
Protection class
IP65 (24)
IP67 (32)
IP68 (1)
IP69K (3)
Operating voltage DC, max. [V DC]
8.2V DC (2)
10V DC (1)
24V DC (2)
26.4V DC (1)
30V DC (26)
36V DC (3)
42V DC (1)
48V DC (2)
60V DC (1)
230V DC (1)
Operating voltage AC max.
24V AC (2)
30V AC (9)
42V AC (1)
48V AC (2)
230V AC (1)
240V AC (2)
Sensors
Sensors, Series SC4
4 mm C-slot
Type of contact: PNP, NPN
UL certification
Sensors
Sensors, Series ST4
4 mm trapezoid slot
Type of contact: PNP, NPN, reed
Variant: ST4-2P 2-point sensor
IO-Link
Sensors
Sensors, Series ST6
6 mm trapezoid slot
Type of contact: PNP, NPN, reed
UL certification
ATEX
Variant: ST6-HT, heat resistant
Variant ST6-LT, cold-resistant
Sensors
Sensors, Series ST9
9 mm trapezoid slot
Type of contact: PNP, reed
Variant: pulse stretching
Sensors
Sensors, Series SN2
Type of contact: PNP, reed
Variant: pulse stretching
Heat resistant
Sensors
Sensors, Series SN3
Type of contact: PNP
Variant: welding-proof
Sensors
Sensors, Series SN5-X
Type of contact: PNP
Variant: pulse stretching
Variant: welding-proof
Sensor responds to ferromagnetic material.
Sensors
Sensors, Series SN6
Type of contact: reed
ATEX
Variant: form B, industry
2-pin
Heat resistant
×
×
Sensors