|

E/P pressure regulators

E/P pressure regulators

Shop
  • Highly dynamic E/P pressure regulator
  • Stackable without base plate
  • Nominal width 2
  • Flow 120 l/min
  • Pressure range - 1 bar ... 10 bar
  • AES fieldbus connection
  • Sturdy poppet valve technology
  • Directly controlled E/P pressure regulator
  • Exemplary dynamics
  • Nominal width 5
  • Flow 1000 l/min
  • Pressure range 0 bar - 10 bar
  • AES fieldbus connection
  • Highly dynamic E/P pressure regulator
  • Stackable with base plate
  • Nominal width 7
  • Flow 1300 l/min
  • Pressure range - 1 bar ... 20 bar
  • AES fieldbus connection
  • Highly dynamic E/P pressure regulator
  • Stackable with base plate
  • Nominal width 12
  • Flow 2600 l/min
  • Pressure range - 1 bar ... 10 bar
  • AES fieldbus connection
  • Piloted pressure regulator
  • Low power consumption
  • Pressure control in case of voltage drop
  • Flow 570 l/min
  • Pressure range 0.5 bar - 10 bar
  • Switch output possible
  • Configurable via display: pressure range, regulator behavior, actual value output, or switch output, control
  • Piloted pressure regulator
  • Flow 800 l/min
  • Piloted pressure regulator
  • Low power consumption
  • Pressure control in case of voltage drop
  • Flow 6500 l/min (at Pmax)
  • Pressure range 0.5 bar - 10 bar
  • Switch output possible
  • Configurable via display: pressure range, regulator behavior, actual value output, or switch output, control
  • IO-Link (function)
  • Piloted pressure regulator
  • Low power consumption
  • Pressure control in case of voltage drop
  • Flow 16500 l/min (at Pmax)
  • Pressure range 0 bar - 10 bar
  • Switch output possible
  • Configurable via display: pressure range, regulator behavior, actual value output, or switch output, control
  • IO-Link (function)