|

AV03 series valve system

  • Configurable valve systems, Multipole, Fieldbus, IO-Link, AV03/AV05, ATEX optional
AV03 series valve system
Mounting orientation  Any
Working pressure min./max.  -0,95 ... 10 bar
Control pressure min./max.  3 ... 8 bar
Ambient temperature min./max.  -10 ... 60 °C
Medium temperature min./max.  -10 ... 60 °C
Medium  Compressed air
Max. particle size  40 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  300 l/min
Number of valve positions max.  64
Protection class with connection  IP65
DC operating voltage  24 V
Voltage tolerance DC  -10% / +10%
  An example configuration is illustrated. The delivered product may thus deviate from the illustration.
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

AV03 series valve system

Overview of variants

Overview of variants

Technical information

Dimensions