Top
Home
Shop
Contact
ES
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Español
English
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Compressed air preparation
Air preparation units and components
Air preparation units and components
Air preparation units and components
Shop
Series AS1 (87)
Series AS2 (98)
Series AS3 (119)
Series AS5 (93)
Series 651 (17)
Series 652 (17)
Series 653 (17)
Series NL1 (54)
Series NL2 (65)
Series NL4 (65)
Series NL6 (57)
Series NLC (6)
Series NLC - inch (3)
Series CR1-OX (1)
Series PR1 (10)
Series PR2 (11)
Series MH1 (11)
Series MH1 - inch (12)
Series MU1 (34)
Components
Active carbon filter (11)
Condensate separator (1)
Diaphragm-type dryer (4)
Distributor (25)
Filling valve (3)
Filter (26)
Filter pressure regulator (60)
Lubricator (15)
Micro oil-mist lubricator (6)
Microfilter (14)
Mountings (7)
Oil separator (3)
Pre-filter (9)
Precision filter pressure regulator (1)
Precision pressure regulator (13)
Precision pressure regulator with continuous pressure supply (4)
Pressure gauge (7)
Pressure regulator (45)
Pressure regulator with continuous pressure supply (10)
Shut-off valve (13)
Silencer (7)
Standard oil-mist lubricator (11)
Nominal flow Qn [l/min]
Reset
Apply
Compressed air connection
1/2 NPT (6)
1/4 NPT (6)
3/4 NPT (1)
3/8 NPT (1)
G 1 (55)
G 1 1/2 (5)
G 1 1/4 (3)
G 1/2 (75)
G 1/4 (130)
G 1/8 (21)
G 2 (3)
G 3/4 (52)
G 3/8 (69)
Air supply
left (21)
right (15)
Certification
ASTM G-93 (1)
CE declaration of conformity (12)
Conforms with REACH (1)
RoHS (13)
suitable for ATEX (170)
Housing material
Aluminum (37)
Brass (2)
Die cast zinc (93)
Die-cast aluminum (27)
Polyamide (168)
Polycarbonate (12)
Stainless steel, acid-proof (10)
Steel (1)
Zinc (1)
Working pressure max [bar]
8bar (1)
9bar (1)
10bar (54)
12bar (41)
12.5bar (4)
13bar (1)
14bar (1)
16bar (222)
17bar (11)
20bar (8)
25bar (7)
30bar (1)
35bar (1)
40bar (1)
lockable
lockable (54)
filter porosity [µm]
Reset
Apply
Condensate drain
fully automatic, closed without pressure (41)
fully automatic, open without pressure (76)
Manual (6)
semi-automatic, open without pressure (99)
without (5)
Compressed air preparation
Series AS1
Qn max. 1000 l/min
G 1/4
Width: 43 mm
Can be modularly assembled into blocks
Plastic housing
Compressed air preparation
Series AS2
Qn max. 2700 l/min
G 1/4 ... G 3/8
Width: 52 mm
Can be modularly assembled into blocks
Plastic housing
Compressed air preparation
Series AS3
Qn max. 5200 l/min
G 3/8 - G 1/2
Width: 63 mm
Can be modularly assembled into blocks
Plastic housing
Compressed air preparation
Series AS5
Qn max. 14500 l/min
G 3/4 - G 1
Width: 85 mm
Can be modularly assembled into blocks
Plastic housing
Compressed air preparation
Series 651
Qn max. 2060 l/min
G 1/8 ... G 1/4
Width 50 mm
Can be modularly assembled into blocks
material housing: aluminum
Compressed air preparation
Series 652
Qn max. 7000 l/min
G 1/4 ... G 1/2
Width: 66 mm
Can be modularly assembled into blocks
material housing: aluminum
Compressed air preparation
Series 653
Qn max. 11500 l/min
G 1/2 ... G 1
Width: 90 mm
Can be modularly assembled into blocks
material housing: aluminum
Compressed air preparation
Series NL1
Qn max. 1000 l/min
G 1/8 ... G 1/4
Width: 40 mm
Can be modularly assembled into blocks
Metal housing
Compressed air preparation
Series NL2
Qn max. 2000 l/min
G 1/4 ... G 3/8
Width: 48 mm
Can be modularly assembled into blocks
Metal housing
Compressed air preparation
Series NL4
Qn max. 6900 l/min
G 1/4 ... G 3/4
Width: 70 mm
Can be modularly assembled into blocks
Metal housing
Compressed air preparation
Series NL6
Qn max. 15000 l/min
G 3/4 - G 1
Width: 100 mm
Can be modularly assembled into blocks
Metal housing
Compressed air preparation
Series NLC
Qn max. 3200 l/min
G 1/4 ... G 3/4
Width: 66 mm ... 93 mm
Can be modularly assembled into blocks
Metal housing
Compressed air preparation
Series NLC - inch
Qn = 1400 - 3200 l/min , 1/4 NPT - 3/4 NPT
Compressed air preparation
Series CR1-OX
Qn = 250 l/min
Diaphragm-type valve
Cartridge
Cartridge with aluminum base body
Compressed air preparation
Series PR1
Qn max. 6500 l/min
G 1/4 ... G 1/2
Width 58 mm ... 82 mm
Metal housing
Precision pressure regulator, round
Compressed air preparation
Series PR2
Qn max. 2000 l/min
G 1/4
Width 50 mm ... 58 mm
Plastic housing
Precision pressure regulator, square
Compressed air preparation
Series MH1
Qn max. 3000 l/min
G 1/4 ... G 1/2
Width: 36 mm ... 64 mm
Stainless steel housing
corrosion-resistant
acid-proof
Compressed air preparation
Series MH1 - inch
Qn = 510 l/min ... 3000 l/min , 1/4 NPT - 1/2 NPT
Compressed air preparation
Series MU1
Qn max. 50000 l/min
G 1/4 ... G 2
Width: 43 mm ... 160 mm
×
×
Compressed air preparation