Valve systems, ISO 15407-1

Valve systems, ISO 15407-1 - advantages at a glance

  • Standardized
  • Robust
  • Modular
  • Flexible control

Buy the ISO 15407-1 in our Pneumatics Shop!

Overview of valve series

AVENTICS has 2 valve series, which comply with the ISO standard 15407-1.

Both systems are vacuum-capable via external pilot air and CD01-PA offers pressure ranges up to 16 bar. Both versions are available as a pneumatic or electrically controlled variant. Various electrical voltage variants are available from 24V DC up to 230V AC.

Product details

Valve system, series CD02-AL

The valve series CD02-AL has a width of 18 mm and offers a flow rate of up to 650 l/min.

The valves are available with pneumatic as well as electrical control. Electrically the valve series can be connected via form C cable sockets or via central M12 plugs. In addition, individual base plates as well as a stacked base plate system are available.

Valve system, series CD01-PA

CD01-PA is the most flexible ISO valve system from AVENTICS. Whether pneumatic or electrical control, vacuum or pressure up to 16 bar, pressure control, dual-pressure application, pressure-zones, ATEX or PWIS-free; this valve series according to ISO 15407-1 has almost no limits. And with a small adjustment, the valve can even be used in ISO 15407-2 plug-in systems.

Order online

Order your valve system ISO 15407-1

You want to order by a certain part no.?

To the eShop