Our cylinders of the PRA series can be used for all sectors. This includes general automation technology, machine and systems construction, as well as specific sector applications. Their standardized dimensions make these standard cylinders a future-proof decision.
The PRA series with a weight-optimized profile tube represent a consistent further development of our proven ISO cylinders with tie rods. Due to their 6 mm T-grooves and 4 mm C-grooves, a large number of sensors can be mounted easily, quickly and compactly.
In addition to numerous design highlights, our PRA series scraper modules offer the greatest adaptability to all requirements – whether dealing with loose dirt, grinding and welding residues, or chemicals. You decide which scraper is best for your application and industry. Thanks to the system’s modularity, you can change the scraper on the cylinder at any time and considerably decrease service intervals, keeping your options open. Configurable modular scrapers