So far an optimum end cushioning adjustment requires experience, a certain feeling and sometimes practice.
The adjustment of end cushioning is easy and quick, ensuring the correct settings. After the sensor is fixed onto the cylinder and switched on, all functions can be read from the large LED display and cushioning adjustment can be effected precisely.
Additionally, the optional AVENTICS app provides information about piston speed and indicates the cushioning characteristics graphically.
Today, you can count on the reliable support of sensor electronics for easy cushioning adjustment:
Cylinders without effective, custom-set cushioning can strain transported workpieces, shorten the service life of the modules and generate damaging vibrations within the entire machine.
Adjustable pneumatic cushioning ensures optimal results. Only a few turns of the cushioning screw are sufficient to ideally adjust the cushioning to the workpiece weight and the dynamics of the movement.
* For further information please refer to the CAT-Adjustment Guide.