Certificates | CE declaration of conformity |
Ambient temperature min./max. | 0 ... 40 °C |
Measurement range | 0,2 m/s |
Measurement range | 2 m/s |
LED status display | Green Yellow Red |
Protection class | IP50 |
Weight | 0,12 kg |
for series | Part No. |
---|---|
MNI, CSL-RD, CCL-IS, ICS, RPC, PRA/TRB, ITS |
Scope of delivery: 1 measuring instrument , 2 fastening strips , 1 power pack 3.7 V , 1 USB charging cable, Operating instructions, QR code notice, 1 case with foam inlay |