Top
Home
Shop
Contact
DE
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
Deutsch
Czech
Español
Français
Italiano
Nederlands
Polski
Русский
中文
Dansk
English
Finnish
Hungarian
日本語
Norwegisch
Português
Svenska
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular scraper system and front lube unit
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 15407-1
Control technology
Fieldbus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Air preparation
Compressed air preparation
Air preparation units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-in fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Pneumatic cylinders, drives and grippers
Standard cylinders
ISO 15552, series PRA
ISO 15552, series PRA
ISO 15552, series PRA
Shop
Piston diameter [mm]
Reset
Apply
Stroke [mm]
Reset
Apply
Functional principle
double-acting (12)
Magnetic piston
with magnetic piston (11)
Adjustable cushioning
adjustable (11)
Piston rod thread
1-14 UNF (2)
1/2-20 UNF (2)
3/4-16 UNF (2)
7/16-20 UNF (2)
M10x1,25 (9)
M12x1,25 (9)
M16x1,5 (9)
M20x1,5 (8)
M27x2 (8)
Piston rod modification
non-rotating (1)
through (2)
Compressed air connection
1/2 NPT (2)
1/4 NPT (2)
1/8 NPT (2)
3/8 NPT (2)
G 1/2 (8)
G 1/4 (9)
G 1/8 (9)
G 3/8 (9)
Standardization
ISO 15552 (11)
metric
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
ATEX optional
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning elastic
Piston rod External thread
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Piston rod through
ATEX optional
76 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Heat resistant
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
Cushioning pneumatically adjustable
Piston rod External thread
Heat resistant
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
-40 °C cold-resistant
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Low friction
Profile cylinder ISO 15552, Series PRA-MS
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, Series PRA-MS
Modular scraper system
ISO 15552
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
corrosion-resistant
Piston rod External thread
77 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-125 mm
Ports G 1/8 G 1/4 G 3/8 G 1/2
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Piston rod protection Bellows
74 material numbers for selection
Profile cylinder ISO 15552, PRA series
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, PRA series
ISO 15552
Ø 32-63 mm
Ports G 1/8 G 1/4 G 3/8
double-acting
with magnetic piston
Cushioning pneumatically adjustable
Piston rod External thread
Piston rod non-rotating
44 material numbers for selection
imperial
Profile cylinder ISO 15552, Series PRA - inch
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, Series PRA - inch
Ø 32-125 mm
Ports 1/8 NPT 1/4 NPT 3/8 NPT 1/2 NPT
double-acting
with magnetic piston
Cushioning pneumatically, pneumatically adjustable
Piston rod External thread
77 material numbers for selection
Profile cylinder ISO 15552, Series PRA - inch
Pneumatic cylinders, drives and grippers
Profile cylinder ISO 15552, Series PRA - inch
Ø 32-125 mm
Ports 1/8 NPT 1/4 NPT 3/8 NPT 1/2 NPT
double-acting
with magnetic piston
Cushioning pneumatically, pneumatically adjustable
Piston rod External thread
Piston rod through
ATEX optional
77 material numbers for selection
Accessories, metric
Cylinder mountings
Bearing block AB7-HD, Series CM1
Pneumatic cylinders, drives and grippers
Bearing block AB7-HD, Series CM1
Suitable for robust mechanical engineering applications, with fixed bearing
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Bearing block CS7, Series CM1
Pneumatic cylinders, drives and grippers
Bearing block CS7, Series CM1
With ball joint and foot
Cylinder mounting in accordance with VDMA 24562 part 2
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Clevis mounting AB6, Series CM1
Pneumatic cylinders, drives and grippers
Clevis mounting AB6, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Clevis mounting MP2-HD, Series CM1
Pneumatic cylinders, drives and grippers
Clevis mounting MP2-HD, Series CM1
Suitable for robust mechanical engineering applications
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP4-HD, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP4-HD, Series CM1
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP6, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP6, Series CM1
With ball joint and foot
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP9, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP9, Series CM1
With rubber bushing
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Trunnion mounting MT4, Series CM1
Pneumatic cylinders, drives and grippers
Trunnion mounting MT4, Series CM1
Suitable piston Ø 32 40 50 63 80 100 125 mm
for series PRA
7 material numbers for selection
Trunnion mounting MT5, MT6, Series CM1
Pneumatic cylinders, drives and grippers
Trunnion mounting MT5, MT6, Series CM1
for mounting to the cylinder cover or base
Suitable piston Ø 32 40 50 63 80 100 125 mm
for series CCI, CVI, PRA/TRB CVI, PRA, TRB
7 material numbers for selection
Bearing, Series CM1
Pneumatic cylinders, drives and grippers
Bearing, Series CM1
for trunnion mounting
Suitable piston Ø 32 40, 50 63, 80 100, 125 mm
4 material numbers for selection
Bearing AT4, Series CM1
Pneumatic cylinders, drives and grippers
Bearing AT4, Series CM1
for trunnion mounting MT4, MT5, MT6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 20, 25, 32 40, 50 63, 80 100, 125 mm
for series CCI, CCL-IC, ICL, KPZ, PRA/TRB CCI, CCL-IC, KPZ, PRA/TRB
4 material numbers for selection
Flange mounting MF1, MF2, Series CM1
Pneumatic cylinders, drives and grippers
Flange mounting MF1, MF2, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Intermediate flange JP1, Series CM1
Pneumatic cylinders, drives and grippers
Intermediate flange JP1, Series CM1
for multi-position cylinders
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Foot mounting MS1, Series CM1
Pneumatic cylinders, drives and grippers
Foot mounting MS1, Series CM1
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Bolts AA4, Series CM1
Pneumatic cylinders, drives and grippers
Bolts AA4, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Piston rod mountings
Piston rod nut MR9
Pneumatic cylinders, drives and grippers
Piston rod nut MR9
7 material numbers for selection
Rod clevis AP2, Series CM2
Pneumatic cylinders, drives and grippers
Rod clevis AP2, Series CM2
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
5 material numbers for selection
Rod clevis PM6, Series CM2
Pneumatic cylinders, drives and grippers
Rod clevis PM6, Series CM2
for ball eye rod end AP6
5 material numbers for selection
Ball eye rod end AP6, series CM2
Pneumatic cylinders, drives and grippers
Ball eye rod end AP6, series CM2
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
5 material numbers for selection
Compensating coupling PM5, series CM2
Pneumatic cylinders, drives and grippers
Compensating coupling PM5, series CM2
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, MNI, KPZ, KHZ, 167, CVI, RPC, RDC, ITS, spherical
5 material numbers for selection
Compensating coupling PM7, series CM2
Pneumatic cylinders, drives and grippers
Compensating coupling PM7, series CM2
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
6 material numbers for selection
Guide units
Guide unit GU1, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GU1, Series CG1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
72 material numbers for selection
Guide unit GH1, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GH1, Series CG1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
64 material numbers for selection
Guide unit GH2, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GH2, Series CG1
Ø 32-100 mm
Linear ball bearing
For standard cylinders ISO 15552
52 material numbers for selection
Compensating coupling GU3 form B, series CG1
Pneumatic cylinders, drives and grippers
Compensating coupling GU3 form B, series CG1
3 material numbers for selection
Compensating coupling GU3 form C, series CG1
Pneumatic cylinders, drives and grippers
Compensating coupling GU3 form C, series CG1
3 material numbers for selection
Locking Elements
Holding unit, Series HU1
Pneumatic cylinders, drives and grippers
Holding unit, Series HU1
Ø 32-100 mm
hold: spring force, release: compressed air
6 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
Hold: adjustable spring force, Release: compressed air
4 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
hold: spring force, release: compressed air
8 material numbers for selection
Locking unit, Series LU6
Pneumatic cylinders, drives and grippers
Locking unit, Series LU6
Ø 32-125 mm
Holding and braking: non-adjustable spring, Release: compressed air
7 material numbers for selection
Foot mounting, Series LU4
Pneumatic cylinders, drives and grippers
Foot mounting, Series LU4
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Flange mounting, Series LU5
Pneumatic cylinders, drives and grippers
Flange mounting, Series LU5
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Mounting flange, Series LU3
Pneumatic cylinders, drives and grippers
Mounting flange, Series LU3
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Modular scraper system
Modular scraper system
Pneumatic cylinders, drives and grippers
Modular scraper system
Ø 32 mm ... 125 mm
For series PRA, TRB, CCL-IS
Piston Ø 32 40 50, 63 80, 100 125 mm
23 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
6 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends
With stretched impulse
With stretched impulse
electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GSP, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
3 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
4 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin Plug, M8, 3-pin, with knurled screw
With stretched impulse
With stretched impulse
electronic NPN electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
without wire end ferrule, tin-plated, 4-pin
electronic PNP
2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
Plug, M8x1, 4-pin, with knurled screw
electronic PNP
2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
Plug, M12x1, 4-pin, with knurled screw
IO-Link, 2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 2-pin open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
10 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
2 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
7 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin Plug, M8x1, 2-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
5 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 2-pin, with knurled screw Plug, M12x1, 4-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
6 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6-HT
Pneumatic cylinders, drives and grippers
Sensor, Series ST6-HT
6 mm T-slot
with cable
open cable ends, 2-pin
Heat resistant
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ
Indirect mounting for series TRB, ITS, MNI, CSL-RD, RPC
2 material numbers for selection
Sensor, Series ST6-LT
Pneumatic cylinders, drives and grippers
Sensor, Series ST6-LT
6 mm T-slot
with cable
open cable ends, 3-pin Plug, M8x1, 3-pin, with knurled screw Plug, M12x1, 3-pin, with knurled screw
-40 °C cold-resistant
UL certification
electronic PNP
Direct mounting for series PRA
Indirect mounting for series TRB, ITS
3 material numbers for selection
Sensor, Series IN1
Pneumatic cylinders, drives and grippers
Sensor, Series IN1
for locking unit, series LU6
1 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
without wire end ferrule, tin-plated, 4-pin
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
Plug, M8x1, 4-pin, with knurled screw
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6-AL
Pneumatic cylinders, drives and grippers
Sensors, Series SM6-AL
with cable
Plug, M8x1, 4-pin
with distance measuring sensor, measurement range 107 - 1007 mm
IO-Link
Analog
Indirect mounting for series PRA, ITS, RTC, CVI
26 material numbers for selection
Sensor, Series SN3
Pneumatic cylinders, drives and grippers
Sensor, Series SN3
welding-proof
Plug, M12, 3-pin
welding-proof
electronic PNP
Indirect mounting for series PRA, PRE, CCI, KPZ, KHZ, FLT, GPC, CVI
1 material numbers for selection
Series CAT
Pneumatic cylinders, drives and grippers
Series CAT
Measuring instrument for adjusting the pneumatic cushioning
for MNI, CSL-RD, CCL-IS, ICS, RPC, PRA/TRB, ITS
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN3
to mount on cylinder PRA, KPZ, GPC, CCI, KHZ
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder TRB, C12P, 167, CVI, TRR, 523
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN1, SN2
to mount on cylinder PRA
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded straight 180°
open cable ends
with cable
UL (Underwriters Laboratories)
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded angled 90°
open cable ends
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M12x1 5-pin A-coded angled 90°
open cable ends
for DeviceNet
with cable
unshielded
3 material numbers for selection
Other accessories
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/8
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/4
Sintered bronze
2 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 3/8
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/2
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Pneumatic cylinders, drives and grippers
Silencers, series SI1
G 1/8 G 1/4 G 3/8 G 1/2
Sintered bronze
4 material numbers for selection
Accessories, imperial
Cylinder mountings
Bearing block AB7-HD, Series CM1
Pneumatic cylinders, drives and grippers
Bearing block AB7-HD, Series CM1
Suitable for robust mechanical engineering applications, with fixed bearing
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Bearing block CS7, Series CM1
Pneumatic cylinders, drives and grippers
Bearing block CS7, Series CM1
With ball joint and foot
Cylinder mounting in accordance with VDMA 24562 part 2
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Clevis mounting AB6, Series CM1
Pneumatic cylinders, drives and grippers
Clevis mounting AB6, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Clevis mounting MP2-HD, Series CM1
Pneumatic cylinders, drives and grippers
Clevis mounting MP2-HD, Series CM1
Suitable for robust mechanical engineering applications
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP4-HD, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP4-HD, Series CM1
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP6, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP6, Series CM1
With ball joint and foot
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Rear eye MP9, Series CM1
Pneumatic cylinders, drives and grippers
Rear eye MP9, Series CM1
With rubber bushing
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
6 material numbers for selection
Trunnion mounting MT4, Series CM1
Pneumatic cylinders, drives and grippers
Trunnion mounting MT4, Series CM1
Suitable piston Ø 32 40 50 63 80 100 125 mm
for series PRA
7 material numbers for selection
Trunnion mounting MT5, MT6, Series CM1
Pneumatic cylinders, drives and grippers
Trunnion mounting MT5, MT6, Series CM1
for mounting to the cylinder cover or base
Suitable piston Ø 32 40 50 63 80 100 125 mm
for series CCI, CVI, PRA/TRB CVI, PRA, TRB
7 material numbers for selection
Bearing, Series CM1
Pneumatic cylinders, drives and grippers
Bearing, Series CM1
for trunnion mounting
Suitable piston Ø 32 40, 50 63, 80 100, 125 mm
4 material numbers for selection
Bearing AT4, Series CM1
Pneumatic cylinders, drives and grippers
Bearing AT4, Series CM1
for trunnion mounting MT4, MT5, MT6
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 20, 25, 32 40, 50 63, 80 100, 125 mm
for series CCI, CCL-IC, ICL, KPZ, PRA/TRB CCI, CCL-IC, KPZ, PRA/TRB
4 material numbers for selection
Flange mounting MF1, MF2, Series CM1
Pneumatic cylinders, drives and grippers
Flange mounting MF1, MF2, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Intermediate flange JP1, Series CM1
Pneumatic cylinders, drives and grippers
Intermediate flange JP1, Series CM1
for multi-position cylinders
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Foot mounting MS1, Series CM1
Pneumatic cylinders, drives and grippers
Foot mounting MS1, Series CM1
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Bolts AA4, Series CM1
Pneumatic cylinders, drives and grippers
Bolts AA4, Series CM1
Cylinder mounting in accordance with ISO 15552
Suitable piston Ø 32 40 50 63 80 100 125 mm
7 material numbers for selection
Guide units
Guide unit GU1, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GU1, Series CG1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
72 material numbers for selection
Guide unit GH1, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GH1, Series CG1
Ø 32-100 mm
Plain bearing
For standard cylinders ISO 15552
64 material numbers for selection
Guide unit GH2, Series CG1
Pneumatic cylinders, drives and grippers
Guide unit GH2, Series CG1
Ø 32-100 mm
Linear ball bearing
For standard cylinders ISO 15552
52 material numbers for selection
Compensating coupling GU3 form B, series CG1
Pneumatic cylinders, drives and grippers
Compensating coupling GU3 form B, series CG1
3 material numbers for selection
Compensating coupling GU3 form C, series CG1
Pneumatic cylinders, drives and grippers
Compensating coupling GU3 form C, series CG1
3 material numbers for selection
Locking Elements
Holding unit, Series HU1
Pneumatic cylinders, drives and grippers
Holding unit, Series HU1
Ø 32-100 mm
hold: spring force, release: compressed air
6 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
Hold: adjustable spring force, Release: compressed air
4 material numbers for selection
Locking unit, Series LU1
Pneumatic cylinders, drives and grippers
Locking unit, Series LU1
Ø 32-100 mm
hold: spring force, release: compressed air
8 material numbers for selection
Locking unit, Series LU6
Pneumatic cylinders, drives and grippers
Locking unit, Series LU6
Ø 32-125 mm
Holding and braking: non-adjustable spring, Release: compressed air
7 material numbers for selection
Foot mounting, Series LU4
Pneumatic cylinders, drives and grippers
Foot mounting, Series LU4
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Flange mounting, Series LU5
Pneumatic cylinders, drives and grippers
Flange mounting, Series LU5
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Mounting flange, Series LU3
Pneumatic cylinders, drives and grippers
Mounting flange, Series LU3
for cylinders with locking units
Ø 32-100 mm
6 material numbers for selection
Modular scraper system
Modular scraper system
Pneumatic cylinders, drives and grippers
Modular scraper system
Ø 32 mm ... 125 mm
For series PRA, TRB, CCL-IS
Piston Ø 32 40 50, 63 80, 100 125 mm
23 material numbers for selection
Sensors and sensor mountings, accessories
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
6 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
open cable ends
With stretched impulse
With stretched impulse
electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GSP, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
3 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
4 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M8, 3-pin Plug, M8, 3-pin, with knurled screw
With stretched impulse
With stretched impulse
electronic NPN electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensor, Series ST4
Pneumatic cylinders, drives and grippers
Sensor, Series ST4
4 mm T-slot
with cable
Plug, M12, 3-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
2 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
without wire end ferrule, tin-plated, 4-pin
electronic PNP
2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
Plug, M8x1, 4-pin, with knurled screw
electronic PNP
2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensors, Series ST4-2P
Pneumatic cylinders, drives and grippers
Sensors, Series ST4-2P
4 mm T-slot
number of switching points 2
with cable
Plug, M12x1, 4-pin, with knurled screw
IO-Link, 2 switching points
electronic PNP
Direct mounting for series PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series MNI, CSL-RD, ICM
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 2-pin open cable ends, 3-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
10 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
2 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
7 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin Plug, M8x1, 2-pin
UL certification
Reed electronic PNP electronic NPN
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
5 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 2-pin, with knurled screw Plug, M12x1, 4-pin, with knurled screw
UL certification
Reed electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
6 material numbers for selection
Sensor, Series ST6
Pneumatic cylinders, drives and grippers
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12x1, 3-pin, with knurled screw
ATEX
UL certification, ATEX
electronic PNP
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6-HT
Pneumatic cylinders, drives and grippers
Sensor, Series ST6-HT
6 mm T-slot
with cable
open cable ends, 2-pin
Heat resistant
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ
Indirect mounting for series TRB, ITS, MNI, CSL-RD, RPC
2 material numbers for selection
Sensor, Series IN1
Pneumatic cylinders, drives and grippers
Sensor, Series IN1
for locking unit, series LU6
1 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
without wire end ferrule, tin-plated, 4-pin
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6
Pneumatic cylinders, drives and grippers
Sensors, Series SM6
6 mm groove
with cable
Plug, M8x1, 4-pin, with knurled screw
with distance measuring sensor, measurement range 32 ... 256 mm
Analog
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, 167, MNI, ICM, TRR
8 material numbers for selection
Sensors, Series SM6-AL
Pneumatic cylinders, drives and grippers
Sensors, Series SM6-AL
with cable
Plug, M8x1, 4-pin
with distance measuring sensor, measurement range 107 - 1007 mm
IO-Link
Analog
Indirect mounting for series PRA, ITS, RTC, CVI
26 material numbers for selection
Sensor, Series SN3
Pneumatic cylinders, drives and grippers
Sensor, Series SN3
welding-proof
Plug, M12, 3-pin
welding-proof
electronic PNP
Indirect mounting for series PRA, PRE, CCI, KPZ, KHZ, FLT, GPC, CVI
1 material numbers for selection
Series CAT
Pneumatic cylinders, drives and grippers
Series CAT
Measuring instrument for adjusting the pneumatic cushioning
for MNI, CSL-RD, CCL-IS, ICS, RPC, PRA/TRB, ITS
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN3
to mount on cylinder PRA, KPZ, GPC, CCI, KHZ
1 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series ST6, SM6
to mount on cylinder TRB, C12P, 167, CVI, TRR, 523
3 material numbers for selection
Sensor mounting, Series CB1
Pneumatic cylinders, drives and grippers
Sensor mounting, Series CB1
for series SN1, SN2
to mount on cylinder PRA
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket, M8x1, 3-pin, A-coded, angled, 90°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded straight 180°
open cable ends
with cable
UL (Underwriters Laboratories)
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M8x1 3-pin A-coded angled 90°
open cable ends
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Pneumatic cylinders, drives and grippers
Round plug connector, Series CON-RD
Socket M12x1 5-pin A-coded angled 90°
open cable ends
for DeviceNet
with cable
unshielded
3 material numbers for selection
×
×
Pneumatic cylinders, drives and grippers